3.3 Switches
The following are the functions of the push buttons on the BM71 EVB (see Figure 2-1):
- SW1, SW2, SW3 and SW4 – These are the test buttons available for evaluation purposes. All these push buttons are connected to the corresponding header pins.
- SW5 – Reset button, connects to the RST_N (pin 10) of the BM71 module
- SW6 – Power switch button, which includes Push-High and Push-Low header JP6
- SW7 – DIP switch button to switch between Application mode and Test mode
- SW8 – USB Reset button