6 I/O Multiplexing
Each pin is by default controlled by the PORT as a general purpose I/O and alternatively it can be assigned to one of the peripheral functions.
The following table describes the peripheral signals multiplexed to the PORT I/O pins.
| No. | PAD | EXTINT | PCINT | ADC/AC | PTC X | PTC Y | OSC | T/C # 0 | T/C # 1 | USART | I2C | SPI | JTAG |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 1 | PB[5] | PCINT13 | Y29 | ICP3 | MOSI0 | ||||||||
| 2 | PB[6] | PCINT14 | Y30 | OC3A | MISO0 | ||||||||
| 3 | PB[7] | PCINT15 | Y31 | OC3B | OC4B | SCK0 | |||||||
| 4 | RESET | ||||||||||||
| 5 | VCC | ||||||||||||
| 6 | GND | ||||||||||||
| 7 | PE[0] | PCINT32 | XTAL2 | ||||||||||
| 8 | PE[1] | PCINT33 | XTAL1 | ||||||||||
| 9 | PD[0] | PCINT24 | X0 | Y8 | T3 | RxD0 | |||||||
| 10 | PD[1] | PCINT25 | X1 | Y9 | TxD0 | ||||||||
| 11 | PD[2] | INT0 | PCINT26 | X2 | Y10 | RxD1 | |||||||
| 12 | PD[3] | INT1 | PCINT27 | X3 | Y11 | TXD1 | |||||||
| 13 | PD[4] | PCINT28 | X4 | Y12 | OC1B | XCK1 | |||||||
| 14 | PD[5] | PCINT29 | X5 | Y13 | OC1A | ||||||||
| 15 | PD[6] | PCINT30 | X6 | Y14 | OC2B | ICP1 | SS1 | ||||||
| 16 | PD[7] | PCINT31 | X7 | Y15 | OC2A | XCK2 | SCK1 | ||||||
| 17 | PE[2] | X8 | Y16 | RxD2 | MISO1 | ||||||||
| 18 | PE[3] | X9 | Y17 | TxD2 | MOSI1 | ||||||||
| 19 | PC[0] | PCINT16 | X10 | Y18 | SCL0 | ||||||||
| 20 | PC[1] | PCINT17 | X11 | Y19 | SDA0 | ||||||||
| 21 | PC[2] | PCINT18 | X12 | Y20 | T4 | TCK | |||||||
| 22 | PC[3] | PCINT19 | X13 | Y21 | ICP4 | TMS | |||||||
| 23 | PC[4] | PCINT20 | X14 | Y22 | OC4A | TDO | |||||||
| 24 | PC[5] | PCINT21 | ACO | X15 | Y23 | TDI | |||||||
| 25 | PC[6] | PCINT22 | TOSC1 | ||||||||||
| 26 | PC[7] | PCINT23 | TOSC2 | ||||||||||
| 27 | AVCC | ||||||||||||
| 28 | GND | ||||||||||||
| 29 | PE[4] | AREF | |||||||||||
| 30 | PA[7] | PCINT7 | ADC7 | Y7 | |||||||||
| 31 | PA[6] | PCINT6 | ADC6 | Y6 | |||||||||
| 32 | PA[5] | PCINT5 | ADC5 | Y5 | |||||||||
| 33 | PA[4] | PCINT4 | ADC4 | Y4 | |||||||||
| 34 | PA[3] | PCINT3 | ADC3 | Y3 | |||||||||
| 35 | PA[2] | PCINT2 | ADC2 | Y2 | |||||||||
| 36 | PA[1] | PCINT1 | ADC1 | Y1 | |||||||||
| 37 | PA[0] | PCINT0 | ADC0 | Y0 | |||||||||
| 38 | PE[5] | SDA1 | |||||||||||
| 39 | PE[6] | SCL1 | |||||||||||
| 40 | PB[0] | PCINT8 | Y24 | T0 | XCK0 | ||||||||
| 41 | PB[1] | PCINT9 | Y25 | CLKO | T1 | ||||||||
| 42 | PB[2] | INT2 | PCINT10 | AIN0 | Y26 | ||||||||
| 43 | PB[3] | PCINT11 | AIN1 | Y27 | OC0A | ||||||||
| 44 | PB[4] | PCINT12 | Y28 | OC0B | SS0 |