3 Ordering Information
| Speed [MHz] | Power Supply [V] | Ordering Code(2) | Package(1) | Operational Range |
|---|---|---|---|---|
| 20 | 1.8 - 5.5 |
ATmega324PB-AU |
44A
44A | Industrial (-40°C to 85°C) |
|
ATmega324PB-AN
ATmega324PB-ANR(3) |
44A
44A | Industrial (-40°C to 105°C) |
Note: 1. This device can also be supplied in wafer form. Contact your local sales office for detailed ordering information and minimum quantities.
2. Pb-free packaging complies to the European Directive for Restriction of Hazardous Substances (RoHS directive). Also Halide free and fully Green.
3. Tape & Reel.
| Package Type | |
|---|---|
| 44A | 44-lead, Thin (1.0mm) Plastic Quad Flat Package (TQFP) |
| 44M1 | 44-pad, 7 x 7 x 0.9mm body, Lead Pitch 0.50mm, Very-thin Fine pitch, Quad Flat No Lead Package/Quad Flat No-Lead/Micro Lead Frame Package (VQFN/QFN/MLF) |