Feature
High Performance, Low Power AVR® 8-Bit Microcontroller Family
- Advanced RISC Architecture
- 131 Powerful Instructions
- Most Single Clock Cycle Execution
- 32 x 8 General Purpose Working Registers
- Fully Static Operation
- Up to 20 MIPS Throughput at 20MHz
- On-Chip 2-cycle Multiplier
- High Endurance Non-Volatile
Memory Segments
- 32KBytes of In-System Self-Programmable Flash Program Memory
- 1KBytes EEPROM
- 2KBytes Internal SRAM
- Write/Erase Cycles: 10,000 Flash/100,000 EEPROM
- Data Retention: 20 Years at 85°C
- Optional Boot Code
Section with Independent Lock Bits
- In-System Programming by On-chip Boot Program
- True Read-While-Write Operation
- Programming Lock for Software Security
- JTAG (IEEE std. 1149.1 Compliant)
Interface
- Boundary-Scan Capabilities According to the JTAG Standard
- Extensive On-chip Debug Support
- Programming of Flash, EEPROM, Fuses, and Lock Bits Through the JTAG Interface
- Peripheral Features
- Peripheral Touch
Controller (PTC)
- Capacitive Touch Buttons, Sliders and Wheels
- 32 Self-Sap Channels and 256 Mutual Cap Channels
- Two 8-bit Timer/Counters with Separate Prescaler and Compare Mode
- Three 16-bit Timer/Counters with Separate Prescaler, Compare Mode, and Capture Mode
- Real Time Counter with Separate Oscillator
- Ten PWM Channels
- 8-Channel 10-Bit ADC
-
Differential Mode with Selectable Gain at 1×, 10× or 200×
-
- Three Programmable Serial USARTs
- Two Master/Slave SPI Serial Interfaces
- Two Byte-oriented 2-wire Serial Interfaces (Philips I2C Compatible)
- Programmable Watchdog Timer with Separate On-chip Oscillator
- On-chip Analog Comparator
- Interrupt and Wake-up on Pin Change
- Peripheral Touch
Controller (PTC)
- Special Microcontroller
Features
- Power-on Reset and Programmable Brown-out Detection
- Internal 8 MHz Calibrated Oscillator
- External and Internal Interrupt Sources
- Six Sleep Modes: Idle, ADC Noise Reduction, Power-save, Power-down, Standby, and Extended Standby
- Clock Failure Detection Mechanism and Switch to Internal 8 MHz RC Oscillator in case of Failure
- Individual Serial Number to Represent a Unique ID
- I/O and Packages
- 39 Programmable I/O Lines
- 44-Pin TQFP and 44-Pin QFN /MLF
- Operating Voltage:
- 1.8 - 5.5V
- Temperature Range:
- -40°C to 105°C
- Speed Grade:
- 0 - 4MHz @ 1.8 - 5.5V
- 0 - 10MHz @ 2.7 - 5.5.V
- 0 - 20MHz @ 4.5 - 5.5V
- Power Consumption at 1MHz, 1.8V,
25°C
- Active Mode: 0.24mA
- Power-Down Mode: 0.2μA
- Power-Save Mode: 1.3μA (Including 32kHz RTC)