35 Instruction Set Summary
| ARITHMETIC AND LOGIC INSTRUCTIONS | |||||
|---|---|---|---|---|---|
| Mnemonics | Operands | Description | Operation | Flags | #Clocks |
| ADD | Rd, Rr | Add two Registers without Carry | Rd ← Rd + Rr | Z,C,N,V,H | 1 |
| ADC | Rd, Rr | Add two Registers with Carry | Rd ← Rd + Rr + C | Z,C,N,V,H | 1 |
| ADIW | Rdl,K | Add Immediate to Word | Rdh:Rdl ← Rdh:Rdl + K | Z,C,N,V,S | 2 |
| SUB | Rd, Rr | Subtract two Registers | Rd ← Rd - Rr | Z,C,N,V,H | 1 |
| SUBI | Rd, K | Subtract Constant from Register | Rd ← Rd - K | Z,C,N,V,H | 1 |
| SBC | Rd, Rr | Subtract two Registers with Carry | Rd ← Rd - Rr - C | Z,C,N,V,H | 1 |
| SBCI | Rd, K | Subtract Constant from Reg with Carry. | Rd ← Rd - K - C | Z,C,N,V,H | 1 |
| SBIW | Rdl,K | Subtract Immediate from Word | Rdh:Rdl ← Rdh:Rdl - K | Z,C,N,V,S | 2 |
| AND | Rd, Rr | Logical AND Registers | Rd ← Rd · Rr | Z,N,V | 1 |
| ANDI | Rd, K | Logical AND Register and Constant | Rd ← Rd · K | Z,N,V | 1 |
| OR | Rd, Rr | Logical OR Registers | Rd ← Rd v Rr | Z,N,V | 1 |
| ORI | Rd, K | Logical OR Register and Constant | Rd ← Rd v K | Z,N,V | 1 |
| EOR | Rd, Rr | Exclusive OR Registers | Rd ← Rd ⊕ Rr | Z,N,V | 1 |
| COM | Rd | One’s Complement | Rd ← 0xFF - Rd | Z,C,N,V | 1 |
| NEG | Rd | Two’s Complement | Rd ← 0x00 - Rd | Z,C,N,V,H | 1 |
| SBR | Rd,K | Set Bit(s) in Register | Rd ← Rd v K | Z,N,V | 1 |
| CBR | Rd,K | Clear Bit(s) in Register | Rd ← Rd · (0xFF - K) | Z,N,V | 1 |
| INC | Rd | Increment | Rd ← Rd + 1 | Z,N,V | 1 |
| DEC | Rd | Decrement | Rd ← Rd - 1 | Z,N,V | 1 |
| TST | Rd | Test for Zero or Minus | Rd ← Rd · Rd | Z,N,V | 1 |
| CLR | Rd | Clear Register | Rd ← Rd ⊕ Rd | Z,N,V | 1 |
| SER | Rd | Set Register | Rd ← 0xFF | None | 1 |
| MUL | Rd, Rr | Multiply Unsigned | R1:R0 ← Rd x Rr | Z,C | 2 |
| MULS | Rd, Rr | Multiply Signed | R1:R0 ← Rd x Rr | Z,C | 2 |
| MULSU | Rd, Rr | Multiply Signed with Unsigned | R1:R0 ← Rd x Rr | Z,C | 2 |
| FMUL | Rd, Rr | Fractional Multiply Unsigned | R1:R0 ← (Rd x Rr) << 1 | Z,C | 2 |
| FMULS | Rd, Rr | Fractional Multiply Signed | R1:R0 ← (Rd x Rr) << 1 | Z,C | 2 |
| FMULSU | Rd, Rr | Fractional Multiply Signed with Unsigned | R1:R0 ← (Rd x Rr) << 1 | Z,C | 2 |
| BRANCH INSTRUCTIONS | |||||
|---|---|---|---|---|---|
| Mnemonics | Operands | Description | Operation | Flags | #Clocks |
| RJMP | k | Relative Jump | PC ← PC + k + 1 | None | 2 |
| IJMP | Indirect Jump to (Z) | PC ← Z | None | 2 | |
| JMP(1) | k | Direct Jump | PC ← k | None | 3 |
| RCALL | k | Relative Subroutine Call | PC ← PC + k + 1 | None | 3 |
| ICALL | Indirect Call to (Z) | PC ← Z | None | 3 | |
| CALL(1) | k | Direct Subroutine Call | PC ← k | None | 4 |
| RET | Subroutine Return | PC ← STACK | None | 4 | |
| RETI | Interrupt Return | PC ← STACK | I | 4 | |
| CPSE | Rd,Rr | Compare, Skip if Equal | if (Rd = Rr) PC ← PC + 2 or 3 | None | 1/2/3 |
| CP | Rd,Rr | Compare | Rd - Rr | Z, N,V,C,H | 1 |
| CPC | Rd,Rr | Compare with Carry | Rd - Rr - C | Z, N,V,C,H | 1 |
| CPI | Rd,K | Compare Register with Immediate | Rd - K | Z, N,V,C,H | 1 |
| SBRC | Rr, b | Skip if Bit in Register Cleared | if (Rr(b)=0) PC ← PC + 2 or 3 | None | 1/2/3 |
| SBRS | Rr, b | Skip if Bit in Register is Set | if (Rr(b)=1) PC ← PC + 2 or 3 | None | 1/2/3 |
| SBIC | A, b | Skip if Bit in I/O Register Cleared | if (I/O(A,b)=1) PC ← PC + 2 or 3 | None | 1/2/3 |
| SBIS | A, b | Skip if Bit in I/O Register is Set | if (I/O(A,b)=1) PC ← PC + 2 or 3 | None | 1/2/3 |
| BRBS | s, k | Branch if Status Flag Set | if (SREG(s) = 1) then PC←PC+k + 1 | None | 1/2 |
| BRBC | s, k | Branch if Status Flag Cleared | if (SREG(s) = 0) then PC←PC+k + 1 | None | 1/2 |
| BREQ | k | Branch if Equal | if (Z = 1) then PC ← PC + k + 1 | None | 1/2 |
| BRNE | k | Branch if Not Equal | if (Z = 0) then PC ← PC + k + 1 | None | 1/2 |
| BRCS | k | Branch if Carry Set | if (C = 1) then PC ← PC + k + 1 | None | 1/2 |
| BRCC | k | Branch if Carry Cleared | if (C = 0) then PC ← PC + k + 1 | None | 1/2 |
| BRSH | k | Branch if Same or Higher | if (C = 0) then PC ← PC + k + 1 | None | 1/2 |
| BRLO | k | Branch if Lower | if (C = 1) then PC ← PC + k + 1 | None | 1/2 |
| BRMI | k | Branch if Minus | if (N = 1) then PC ← PC + k + 1 | None | 1/2 |
| BRPL | k | Branch if Plus | if (N = 0) then PC ← PC + k + 1 | None | 1/2 |
| BRGE | k | Branch if Greater or Equal, Signed | if (N ⊕ V= 0) then PC ← PC + k + 1 | None | 1/2 |
| BRLT | k | Branch if Less Than Zero, Signed | if (N ⊕ V= 1) then PC ← PC + k + 1 | None | 1/2 |
| BRHS | k | Branch if Half Carry Flag Set | if (H = 1) then PC ← PC + k + 1 | None | 1/2 |
| BRHC | k | Branch if Half Carry Flag Cleared | if (H = 0) then PC ← PC + k + 1 | None | 1/2 |
| BRTS | k | Branch if T Flag Set | if (T = 1) then PC ← PC + k + 1 | None | 1/2 |
| BRTC | k | Branch if T Flag Cleared | if (T = 0) then PC ← PC + k + 1 | None | 1/2 |
| BRVS | k | Branch if Overflow Flag is Set | if (V = 1) then PC ← PC + k + 1 | None | 1/2 |
| BRVC | k | Branch if Overflow Flag is Cleared | if (V = 0) then PC ← PC + k + 1 | None | 1/2 |
| BRIE | k | Branch if Interrupt Enabled | if ( I = 1) then PC ← PC + k + 1 | None | 1/2 |
| BRID | k | Branch if Interrupt Disabled | if ( I = 0) then PC ← PC + k + 1 | None | 1/2 |
| BIT AND BIT-TEST INSTRUCTIONS | |||||
|---|---|---|---|---|---|
| Mnemonics | Operands | Description | Operation | Flags | #Clocks |
| SBI | P,b | Set Bit in I/O Register | I/O(P,b) ← 1 | None | 2 |
| CBI | P,b | Clear Bit in I/O Register | I/O(P,b) ← 0 | None | 2 |
| LSL | Rd | Logical Shift Left | Rd(n+1) ← Rd(n), Rd(0) ← 0 | Z,C,N,V | 1 |
| LSR | Rd | Logical Shift Right | Rd(n) ← Rd(n+1), Rd(7) ← 0 | Z,C,N,V | 1 |
| ROL | Rd | Rotate Left Through Carry | Rd(0)←C,Rd(n+1)← Rd(n),C¬Rd(7) | Z,C,N,V | 1 |
| ROR | Rd | Rotate Right Through Carry | Rd(7)←C,Rd(n)← Rd(n+1),C←Rd(0) | Z,C,N,V | 1 |
| ASR | Rd | Arithmetic Shift Right | Rd(n) ← Rd(n+1), n=0...6 | Z,C,N,V | 1 |
| SWAP | Rd | Swap Nibbles | Rd(3...0)←Rd(7...4),Rd(7...4)¬Rd(3...0) | None | 1 |
| BSET | s | Flag Set | SREG(s) ← 1 | SREG(s) | 1 |
| BCLR | s | Flag Clear | SREG(s) ← 0 | SREG(s) | 1 |
| BST | Rr, b | Bit Store from Register to T | T ← Rr(b) | T | 1 |
| BLD | Rd, b | Bit load from T to Register | Rd(b) ← T | None | 1 |
| SEC | Set Carry | C ← 1 | C | 1 | |
| CLC | Clear Carry | C ← 0 | C | 1 | |
| SEN | Set Negative Flag | N ← 1 | N | 1 | |
| CLN | Clear Negative Flag | N ← 0 | N | 1 | |
| SEZ | Set Zero Flag | Z ← 1 | Z | 1 | |
| CLZ | Clear Zero Flag | Z ← 0 | Z | 1 | |
| SEI | Global Interrupt Enable | I ← 1 | I | 1 | |
| CLI | Global Interrupt Disable | I ← 0 | I | 1 | |
| SES | Set Signed Test Flag | S ← 1 | S | 1 | |
| CLS | Clear Signed Test Flag | S ← 0 | S | 1 | |
| SEV | Set Two’s Complement Overflow. | V ← 1 | V | 1 | |
| CLV | Clear Two’s Complement Overflow | V ← 0 | V | 1 | |
| SET | Set T in SREG | T ← 1 | T | 1 | |
| CLT | Clear T in SREG | T ← 0 | T | 1 | |
| SEH | Set Half Carry Flag in SREG | H ← 1 | H | 1 | |
| CLH | Clear Half Carry Flag in SREG | H ← 0 | H | 1 | |
| DATA TRANSFER INSTRUCTIONS | |||||
|---|---|---|---|---|---|
| Mnemonics | Operands | Description | Operation | Flags | #Clocks |
| MOV | Rd, Rr | Move Between Registers | Rd ← Rr | None | 1 |
| MOVW | Rd, Rr | Copy Register Word | Rd+1:Rd ← Rr+1:Rr | None | 1 |
| LDI | Rd, K | Load Immediate | Rd ← K | None | 1 |
| LD | Rd, X | Load Indirect | Rd ← (X) | None | 2 |
| LD | Rd, X+ | Load Indirect and Post-Increment | Rd ← (X), X ← X + 1 | None | 2 |
| LD | Rd, - X | Load Indirect and Pre-Decrement | X ← X - 1, Rd ← (X) | None | 2 |
| LD | Rd, Y | Load Indirect | Rd ← (Y) | None | 2 |
| LD | Rd, Y+ | Load Indirect and Post-Increment | Rd ← (Y), Y ← Y + 1 | None | 2 |
| LD | Rd, - Y | Load Indirect and Pre-Decrement | Y ← Y - 1, Rd ← (Y) | None | 2 |
| LDD | Rd,Y+q | Load Indirect with Displacement | Rd ← (Y + q) | None | 2 |
| LD | Rd, Z | Load Indirect | Rd ← (Z) | None | 2 |
| LD | Rd, Z+ | Load Indirect and Post-Increment | Rd ← (Z), Z ← Z+1 | None | 2 |
| LD | Rd, -Z | Load Indirect and Pre-Decrement | Z ← Z - 1, Rd ← (Z) | None | 2 |
| LDD | Rd, Z+q | Load Indirect with Displacement | Rd ← (Z + q) | None | 2 |
| LDS | Rd, k | Load Direct from SRAM | Rd ← (k) | None | 2 |
| ST | X, Rr | Store Indirect | (X) ← Rr | None | 2 |
| ST | X+, Rr | Store Indirect and Post-Increment | (X) ← Rr, X ← X + 1 | None | 2 |
| ST | - X, Rr | Store Indirect and Pre-Decrement | X ← X - 1, (X) ← Rr | None | 2 |
| ST | Y, Rr | Store Indirect | (Y) ← Rr | None | 2 |
| ST | Y+, Rr | Store Indirect and Post-Increment | (Y) ← Rr, Y ← Y + 1 | None | 2 |
| ST | - Y, Rr | Store Indirect and Pre-Decrement | Y ← Y - 1, (Y) ← Rr | None | 2 |
| STD | Y+q,Rr | Store Indirect with Displacement | (Y + q) ← Rr | None | 2 |
| ST | Z, Rr | Store Indirect | (Z) ← Rr | None | 2 |
| ST | Z+, Rr | Store Indirect and Post-Increment | (Z) ← Rr, Z ← Z + 1 | None | 2 |
| ST | -Z, Rr | Store Indirect and Pre-Decrement | Z ← Z - 1, (Z) ← Rr | None | 2 |
| STD | Z+q,Rr | Store Indirect with Displacement | (Z + q) ← Rr | None | 2 |
| STS | k, Rr | Store Direct to SRAM | (k) ← Rr | None | 2 |
| LPM | Load Program Memory | R0 ← (Z) | None | 3 | |
| LPM | Rd, Z | Load Program Memory | Rd ← (Z) | None | 3 |
| LPM | Rd, Z+ | Load Program Memory and Post-Inc | Rd ← (Z), Z ← Z+1 | None | 3 |
| SPM | Store Program Memory | (Z) ← R1:R0 | None | - | |
| IN | Rd, A | In from I/O Location | Rd ← I/O (A) | None | 1 |
| OUT | A, Rr | Out to I/O Location | I/O (A) ← Rr | None | 1 |
| PUSH | Rr | Push Register on Stack | STACK ← Rr | None | 2 |
| POP | Rd | Pop Register from Stack | Rd ← STACK | None | 2 |
| MCU CONTROL INSTRUCTIONS | |||||
|---|---|---|---|---|---|
| Mnemonics | Operands | Description | Operation | Flags | #Clocks |
| NOP | No Operation | No Operation | None | 1 | |
| SLEEP | Sleep | (see specific descr. for Sleep function) | None | 1 | |
| WDR | Watchdog Reset | (see specific descr. for WDR/timer) | None | 1 | |
| BREAK | Break | For On-chip Debug Only | None | N/A | |