13.6 Wake Input (WAKE)
The WAKE pin has an internal 51 kΩ pull-down resistor to ground.
The device will awaken from Sleep mode when the WAKE pin reaches a high level, with the high level lasting longer than tWAIT_SETUP. The WAKE pin can operate at voltage levels up to HVDD.