13.22 DE2 Communication Port
A half-duplex 9600 baud UART interface is available to communicate with the host dsPIC DSC. The port is used to configure the MOSFET Gate Driver and also for status and Fault messages.
A half-duplex 9600 baud UART interface is available to communicate with the host dsPIC DSC. The port is used to configure the MOSFET Gate Driver and also for status and Fault messages.
DS70005628B
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.