9.10.4 PLL Output Divider Register

Note:
  1. The POST1DIVx and POST2DIVx divider values must not be changed while the PLL is operating.
  2. The default values for POST1DIVx and POST2DIVx are 4 and 1, respectively, yielding a 150 MHz system source clock.
Name: PLLDIV
Offset: 0xF8A

Bit 15141312111098 
       VCODIV[1:0] 
Access R/WR/W 
Reset 00 
Bit 76543210 
  POST1DIV[2:0] POST2DIV[2:0] 
Access R/WR/WR/WR/WR/WR/W 
Reset 100001 

Bits 9:8 – VCODIV[1:0] PLL VCO Output Divider Select bits

ValueDescription
11 FVCO
10 FVCO/2
01 FVCO/3
00 FVCO/4

Bits 6:4 – POST1DIV[2:0]  PLL Output Divider #1 Ratio bits(1,2)

POST1DIV[2:0] can have a valid value, from 1 to 7 (POST1DIVx value should be greater than or equal to the POST2DIVx value). The POST1DIVx divider is designed to operate at higher clock rates than the POST2DIVx divider.

Bits 2:0 – POST2DIV[2:0]  PLL Output Divider #2 Ratio bits(1,2)

POST2DIV[2:0] can have a valid value, from 1 to 7 (POST1DIVx value should be greater than or equal to the POST2DIVx value). The POST1DIVx divider is designed to operate at higher clock rates than the POST2DIVx divider.