10.2.2 DMA Registers
The DMA Controller uses a number of registers to control its operation. The number of registers depends on the number of channels implemented for a particular device.
There are always four module-level registers (one control and three buffer/address):
- DMACON: DMA Engine Control Register
- DMAH and DMAL: DMA High and Low Address Limit Registers
- DMABUF: DMA Transfer Data Buffer
Each of the DMA channels implements five registers (two control and three buffer/address):
- DMACHn: DMA Channel n Control Register
- DMAINTn: DMA Channel n Interrupt Register
- DMASRCn: DMA Data Source Address Pointer for Channel n Register
- DMADSTn: DMA Data Destination Address Pointer for Channel n Register
- DMACNTn: DMA Transaction Counter for Channel n Register
For dsPIC33CDVL256MC506 family devices, there are a total of 24 registers.