4.2 SAM E70 Xplained Ultra Evaluation Kit
To develop and run the application, follow these steps:
- Open the
main.cfile of the project and add the required variables outside themain()function.uint8_t __attribute__ ((aligned(32))) Tx[10] = {0x1F, 0x2F, 0x3F, 0x4F, 0x5F, 0x6F, 0x7F, 0x8F, 0x9F, 0xAF}; uint8_t __attribute__ ((aligned(32)))Rx[10]; /* transfer done flag */ volatile bool Rx_transfer_done = false; volatile bool Tx_transfer_done = false; - Add the DMA Event Handler for both Tx
and Rx outside of the
main()function./* This is called after transfer is done */ void Tx_DMA_EventHandler(XDMAC_TRANSFER_EVENT event, uintptr_t context) { if (event == XDMAC_TRANSFER_COMPLETE) { Tx_transfer_done = true; } } void Rx_DMA_EventHandler(XDMAC_TRANSFER_EVENT event, uintptr_t context) { if (event == XDMAC_TRANSFER_COMPLETE) { Rx_transfer_done = true; } }Figure 4-3. Adding Macros, Variables, and Event Handlers - Add the DMA Callback register
function, cache invalidate function, and DMA Channel transfer
function.
XDMAC_ChannelCallbackRegister(XDMAC_CHANNEL_0, Tx_DMA_EventHandler, (uintptr_t)NULL); XDMAC_ChannelCallbackRegister(XDMAC_CHANNEL_1, Rx_DMA_EventHandler, (uintptr_t)NULL); DCACHE_INVALIDATE_BY_ADDR((uint32_t *)Tx, 10); DCACHE_INVALIDATE_BY_ADDR((uint32_t *)Rx, 10); XDMAC_ChannelTransfer(XDMAC_CHANNEL_1, (void *)&SPI0_REGS->SPI_RDR, Rx, sizeof(Rx)); XDMAC_ChannelTransfer(XDMAC_CHANNEL_0, Tx, (void *)&SPI0_REGS->SPI_TDR, sizeof(Tx));Figure 4-4. Application Logic