4 Conclusion

This white paper describes the application waypointing implementation in PolarFire SoC FPGAs. The temporal separation was measured while executing the applications from different target memories (LIM/Scratchpad/LPDDR4). The data from the two processors is equal and the measured temporal separation is constant with ± 10 clock cycles deviation with respect to expected temporal separation. It is recommended to implement application waypointing using scratchpad or LPDDR4 as the target memory.