Once the initialization/configuration is complete, rerunning the p11tool
--list-all command displays the required objects:
At this point, all the tests listed at the end of the pkcs11 readme can be
conducted. However, these tests are unnecessary as we move through the next
steps for configuring Greengrass.
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.