8.1 Configuring cryptoauthlib PKCS11 Library
By default, the following files are created:
- /etc/cryptoauthlib/cryptoauthlib.conf
# Cryptoauthlib Configuration File filestore = /var/lib/cryptoauthlib
- /var/lib/cryptoauthlib/slot.conf.tmpl
# Reserved Configuration for a device # The objects in this file will be created and marked as undeletable # These are processed in order. Configuration parameters must be comma # delimited and may not contain spaces interface = i2c,0xB0 freeslots = 1,2,3 # Slot 0 is the primary private key object = private,device,0 # Slot 10 is the certificate data for the device's public key #object = certificate,device,10 # Slot 12 is the intermediate/signer certificate data #object = certificate,signer,12 # Slot 15 is a public key object = public,root,15