6.4 Build Output and Integration
### Output directory structure
pic32cmsg-psa-crypto-build/
├── README.md # MPLAB X integration instructions
├── include/ # PSA Crypto header files
│ ├── mbedtls/
│ ├── psa/
│ └── tf-psa-crypto/
├── lib/
│ └── libtfpsacrypto.a # PSA Crypto static library
└── hsmlite/ # HSM-Lite hardware driver
├── include/ # HSM-Lite headers (cam_*.h)
└── lib/
└── libhsmlite04777-pic32cm.a # HSM-Lite library
After a successful build, the following library and headers are available:
scripts\microchip\pic32cmsg-psa-crypto-build\lib\libtfpsacrypto.a—PSA Crypto static library for the selected profilescripts\microchip\pic32cmsg-psa-crypto-build\hsmlite\lib\libhsmlite04777-pic32cm.a—HSM-Lite driver library for TRNG supportscripts\microchip\pic32cmsg-psa-crypto-build\include\psa—PSA Crypto API headers, includingcrypto.h,crypto_types.h,crypto_values.hand the selected configuration, are available in the header filecrypto_config.hscripts\microchip\pic32cmsg-psa-crypto-build\include\mbedtls—Supporting headers required by the libraryscripts\microchip\pic32cmsg-psa-crypto-build\include\tf-psa-crypto—Version information and internal headers for tweaking crypto configurations
Integration Steps
Copy the above contents to a location within or accessible to your MPLAB® X project. Add the library files to your Secure Project Libraries and configure the include paths to reference the header directories appropriately. The library is then ready for use through the PSA Crypto API. Details on adding the library are available in Steps 1–3 from the Integration With MPLAB® X IDE section and are the same for any standard MPLAB application project.