Introduction
(Ask a Question)Design debugging is a critical phase of the FPGA design flow. SmartDebug enables the debugging of designs by providing verification and troubleshooting features at the hardware level. It provides access to probe points, Non-Volatile Memory (NVM), fabric and fabric RAM blocks, transceivers, and the DDR controller. These features enable designers to check the state of inputs and outputs in real-time, without any design modification. For more information about SmartDebug features, see SmartDebug User Guide.