38.3 Standard Operating Conditions

For all other device characteristics to be valid, the device must operate within the ratings listed in this section.
Table 38-2. General Operating Conditions
Operating Voltage VDDMIN ≤ VDD ≤ VDDMAX
Operating Temperature TA_MIN ≤ TA ≤ TA_MAX
The standard operating conditions for any device are defined as follows:
Table 38-3. Standard Operating Conditions
Parameter Ratings Units
VDD — Operating Supply Voltage(1)
Industrial and Extended temperature VDDMIN +1.8 V
VDDMAX +5.5 V
TA — Operating Ambient Temperature Range
Industrial temperature TA_MIN -40 °C
TA_MAX +85 °C
Extended temperature TA_MIN -40 °C
TA_MAX +125 °C
Note:
  1. Refer to the Supply Voltage parameter in 38.4 Supply Voltage.