38.15 TWI
Symbol | Description | Min. | Typ.✝ | Max. | Unit | Condition |
---|---|---|---|---|---|---|
VDD | Supply voltage range | 1.8 | — | 5.5 | V | fSCL ≤ 400 kHz |
2.2 | — | 5.5 | fSCL ≤ 1 MHz | |||
fSCL | SCL clock frequency | — | — | 1000 | kHz | Max. frequency requires system clock at 10 MHz |
VHYS | Hysteresis of Schmitt Trigger inputs | 0.1×VDD | 0.4×VDD | V | ||
VOL | Output low voltage | — | — | 0.2×VDD | V | Iload = 20 mA, Fast mode+ |
— | — | 0.4V | Iload = 3 mA, Normal mode, VDD > 2V | |||
— | — | 0.2×VDD | Iload = 3 mA, Normal mode, VDD ≤ 2V | |||
IOL | Low-level output current | 3 | — | — | mA | fSCL ≤ 400 kHz, VOL = 0.4V |
20 | — | — | fSCL ≤ 1 MHz, VOL = 0.4V | |||
CB * | Capacitive load for each bus line | — | — | 400 | pF | fSCL ≤ 100 kHz |
— | — | 400 | fSCL ≤ 400 kHz | |||
— | — | 550 | fSCL ≤ 1 MHz | |||
tR * | Rise time for both SDA and SCL | — | — | 1000 | ns | fSCL ≤ 100 kHz |
20 | — | 300 | fSCL ≤ 400 kHz | |||
— | — | 120 | fSCL ≤ 1 MHz | |||
tOF * | Output fall time from VIHmin to VILmax | — | — | 250 | ns |
fSCL ≤ 100 kHz 10 pF < CB < 400 pF |
20×(VDD/5.5V) | — | 250 |
fSCL ≤ 400 kHz 10 pF < CB < 400 pF |
|||
20×(VDD/5.5V) | — | 120 |
fSCL ≤ 1 MHz 10 pF < CB < 400 pF |
|||
tSP * | Spikes suppressed by the input filter | 0 | — | 50 | ns | |
IL | Input current for each I/O pin | — | — | 1 | µA | 0.1×VDD < VI < 0.9×VDD |
CI * | Capacitance for each I/O pin | — | — | 10 | pF | |
RP | Value of pull-up resistor | (VDD-VOL(max)) /IOL | — | 1000 ns/(0.8473×CB) | Ω | fSCL ≤ 100 kHz |
— | — | 300 ns/(0.8473×CB) | fSCL ≤ 400 kHz | |||
— | — | 120 ns/(0.8473×CB) | fSCL ≤ 1 MHz | |||
tHD_STA * | Hold time (repeated) Start condition | 4.0 | — | — | µs | fSCL ≤ 100 kHz |
0.6 | — | — | fSCL ≤ 400 kHz | |||
0.26 | — | — | fSCL ≤ 1 MHz | |||
TLOW * | Low period of SCL Clock | 4.7 | — | — | µs | fSCL ≤ 100 kHz |
0.6 | — | — | fSCL ≤ 400 kHz | |||
0.35 | — | — | fSCL ≤ 1 MHz | |||
THIGH * | High period of SCL Clock | 4.0 | — | — | µs | fSCL ≤ 100 kHz |
0.6 | — | — | fSCL ≤ 400 kHz | |||
0.26 | — | — | fSCL ≤ 1 MHz | |||
tSU_STA * | Setup time for a repeated Start condition | 4.7 | — | — | µs | fSCL ≤ 100 kHz |
0.6 | — | — | fSCL ≤ 400 kHz | |||
0.26 | — | — | fSCL ≤ 1 MHz | |||
tHD_DAT * | Data hold time across all corners | — | 0 | — | ns | SDAHOLD[1:0] =
0x0 |
300 | — | 900 | SDAHOLD[1:0] =
0x3 |
|||
tSU_DAT | Data setup time | 250 | — | — | ns | fSCL ≤ 100 kHz |
100 | — | — | fSCL ≤ 400 kHz | |||
50 | — | — | fSCL ≤ 1 MHz | |||
tSU_STO * | Setup time for Stop condition | 4 | — | — | µs | fSCL ≤ 100 kHz |
0.6 | — | — | fSCL ≤ 400 kHz | |||
0.26 | — | — | fSCL ≤ 1 MHz | |||
tBUF * | Bus free time between a Stop and Start condition | 4.7 | — | — | µs | fSCL ≤ 100 kHz |
1.3 | — | — | fSCL ≤ 400 kHz | |||
✝ Data in the “Typ.” column is at TA = 25°C and VDD = 3.0V unless otherwise specified. These parameters are not tested and are for design guidance only. * These parameters are characterized but not tested in production. |