9.6.3 RESET_N Timing

The following diagram illustrates the RESET_N timing requirements. Assertion of RESET_N is not a requirement. However, if used, it must be asserted for the minimum period specified.

Figure 9-2. RESET_N Timing
Table 9-8. RESET_N Timing
DescriptionSymbolMinTypMaxUnits
RESET_N input assertion timetrstia5µs