9.6 AC Specifications
This section details the various AC timing specifications of the device. All parameters are tested unless otherwise noted.
Note: The Ethernet TRXP/TRXN pin timing adheres to IEEE Std 802.3. Refer to Clause 147 of the IEEE Std 802.3-2022 specification for detailed Ethernet timing information.