11.1.17 Basic Control
| Name: | BASIC_CONTROL |
| Address: | 0xFF00 |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| SW_RESET | LOOPBACK | SPD_SEL[0] | AUTONEGEN | PD | REAUTONEG | DUPLEXMD | |||
| Access | R/W SC | R/W | RO | RO | R/W | R/W | RO | RO | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| SPD_SEL[1] | |||||||||
| Access | R/W | RO | RO | RO | RO | RO | RO | RO | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bit 15 – SW_RESET PHY Soft Reset
Note: This bit is self-clearing. When setting this bit, do not set other bits in this register.
| Value | Description |
|---|---|
0 | Normal operation |
1 | integrated PHY software reset |
Bit 14 – LOOPBACK Near-End Loopback
When set, this bit enables a near-end loopback. When enabled, transmit data (TXD) pins from the MAC will be looped back onto the receive data (RXD) pins to the MAC. In this mode, no signal is transmitted onto the network media.
Important: PLCA must be disabled or configured as
the PLCA Coordinator (Local ID = 0) when the near-end loopback mode is
enabled.
| Value | Description |
|---|---|
0 | Normal operation |
1 | Enable near-end loopback mode |
Bit 13 – SPD_SEL[0] PHY Speed Select
Note: Only 10 Mbit/s is supported. This bit is always ‘0’.
| Value | Description |
|---|---|
00 | 10 Mbit/s |
01 | 100 Mbit/s |
10 | 1000 Mbit/s |
11 | Reserved |
Bit 12 – AUTONEGEN Auto-Negotiation Enable
Note: Auto-negotiation is not supported. This bit is always ‘0’.
| Value | Description |
|---|---|
0 | Disable auto-negotiate process |
1 | Enable auto-negotiate process |
Bit 11 – PD Power Down
Note: This bit is the same as the Low Power Enable bit in the 10BASE-T1S PMA Control register.
| Value | Description |
|---|---|
0 | Normal operation |
1 | PMA will be powered down |
Bit 9 – REAUTONEG Restart Auto-Negotiation
Note: Auto-negotiation is not supported. This bit is always ‘0’.
| Value | Description |
|---|---|
0 | Normal operation |
1 | Restart auto-negotiate process |
Bit 8 – DUPLEXMD Duplex Mode
Note: Only half duplex operation is supported. This bit is always ‘0’.
| Value | Description |
|---|---|
0 | Half duplex |
1 | Full duplex |
Bit 6 – SPD_SEL[1] PHY Speed Select
Note: Only 10 Mbit/s operation is supported. This bit is always ‘0’.