11.1 Open Alliance 10BASE-T1x MAC-PHY Standard Registers
The OPEN Alliance standard defines Memory Map Selector (MMS) 0 as the location for control and status registers that are specific to this standard. Some of these registers are optional. The section defines the various registers implemented in the LAN8650/1.
The various Clause 22 Control and Status Registers (CSRs) are included in MMS0, beginning at offset 0xFF00. These CSRs follow the IEEE 802.3 (Clause 22.2.4) management register set. All functionality and bit definitions comply with these standards.
Refer to the Register Bit Types section for details on register bit attribute notation.
| Address | Name | Bit Pos. | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
|---|---|---|---|---|---|---|---|---|---|---|
| 0x00 | OA_ID | 31:24 | ||||||||
| 23:16 | ||||||||||
| 15:8 | ||||||||||
| 7:0 | MAJVER[3:0] | MINVER[3:0] | ||||||||
| 0x01 | OA_PHYID | 31:24 | OUI[21:14] | |||||||
| 23:16 | OUI[13:6] | |||||||||
| 15:8 | OUI[5:0] | MODEL[5:4] | ||||||||
| 7:0 | MODEL[3:0] | REVISION[3:0] | ||||||||
| 0x02 | OA_STDCAP | 31:24 | ||||||||
| 23:16 | ||||||||||
| 15:8 | TXFCSVC | IPRAC | DPRAC | |||||||
| 7:0 | CTC | FTSC | AIDC | SEQC | MINBPS[2:0] | |||||
| 0x03 | OA_RESET | 31:24 | ||||||||
| 23:16 | ||||||||||
| 15:8 | ||||||||||
| 7:0 | SWRESET | |||||||||
| 0x04 | OA_CONFIG0 | 31:24 | ||||||||
| 23:16 | ||||||||||
| 15:8 | SYNC | TXFCSVE | RFA[1:0] | TXCTHRESH[1:0] | TXCTE | RXCTE | ||||
| 7:0 | FTSE | FTSS | PROTE | SEQE | BPS[2:0] | |||||
| 0x08 | OA_STATUS0 | 31:24 | ||||||||
| 23:16 | ||||||||||
| 15:8 | CPDE | TXFCSE | TTSCAC | TTSCAB | TTSCAA | |||||
| 7:0 | PHYINT | RESETC | HDRE | LOFE | RXBOE | TXBUE | TXBOE | TXPE | ||
| 0x09 | OA_STATUS1 | 31:24 | SEV | TTSCMC | TTSCMB | TTSCMA | ||||
| 23:16 | TTSCOFC | TTSCOFB | TTSCOFA | BUSER | UV18 | ECC | FSMSTER | |||
| 15:8 | ||||||||||
| 7:0 | TXNER | RXNER | ||||||||
| 0x0B | OA_BUFSTS | 31:24 | ||||||||
| 23:16 | ||||||||||
| 15:8 | TXC[7:0] | |||||||||
| 7:0 | RBA[7:0] | |||||||||
| 0x0C | OA_IMASK0 | 31:24 | ||||||||
| 23:16 | ||||||||||
| 15:8 | CPDEM | TXFCSEM | TTSCACM | TTSCABM | TTSCAAM | |||||
| 7:0 | PHYINTM | RESETCM | HDREM | LOFEM | RXBOEM | TXBUEM | TXBOEM | TXPEM | ||
| 0x0D | OA_IMASK1 | 31:24 | SEVM | TTSCMCM | TTSCMBM | TTSCMAM | ||||
| 23:16 | TTSCOFCM | TTSCOFBM | TTSCOFAM | BUSERM | UV18M | ECCM | FSMSTERM | |||
| 15:8 | ||||||||||
| 7:0 | TXNERM | RXNERM | ||||||||
| 0x10 | TTSCAH | 31:24 | TIMESTAMPA[63:56] | |||||||
| 23:16 | TIMESTAMPA[55:48] | |||||||||
| 15:8 | TIMESTAMPA[47:40] | |||||||||
| 7:0 | TIMESTAMPA[39:32] | |||||||||
| 0x11 | TTSCAL | 31:24 | TIMESTAMPA[31:24] | |||||||
| 23:16 | TIMESTAMPA[23:16] | |||||||||
| 15:8 | TIMESTAMPA[15:8] | |||||||||
| 7:0 | TIMESTAMPA[7:0] | |||||||||
| 0x12 | TTSCBH | 31:24 | TIMESTAMPB[63:56] | |||||||
| 23:16 | TIMESTAMPB[55:48] | |||||||||
| 15:8 | TIMESTAMPB[47:40] | |||||||||
| 7:0 | TIMESTAMPB[39:32] | |||||||||
| 0x13 | TTSCBL | 31:24 | TIMESTAMPB[31:24] | |||||||
| 23:16 | TIMESTAMPB[23:16] | |||||||||
| 15:8 | TIMESTAMPB[15:8] | |||||||||
| 7:0 | TIMESTAMPB[7:0] | |||||||||
| 0x14 | TTSCCH | 31:24 | TIMESTAMPC[63:56] | |||||||
| 23:16 | TIMESTAMPC[55:48] | |||||||||
| 15:8 | TIMESTAMPC[47:40] | |||||||||
| 7:0 | TIMESTAMPC[39:32] | |||||||||
| 0x15 | TTSCCL | 31:24 | TIMESTAMPC[31:24] | |||||||
| 23:16 | TIMESTAMPC[23:16] | |||||||||
| 15:8 | TIMESTAMPC[15:8] | |||||||||
| 7:0 | TIMESTAMPC[7:0] | |||||||||
0x19 ... 0xFEFF | Reserved | |||||||||
| 0xFF00 | BASIC_CONTROL | 15:8 | SW_RESET | LOOPBACK | SPD_SEL[0] | AUTONEGEN | PD | REAUTONEG | DUPLEXMD | |
| 7:0 | SPD_SEL[1] | |||||||||
| 0xFF01 | BASIC_STATUS | 15:8 | 100BT4A | 100BTXFDA | 100BTXHDA | 10BTFDA | 10BTHDA | 100BT2FDA | 100BT2HDA | EXTSTS |
| 7:0 | AUTONEGC | RMTFLTD | AUTONEGA | LNKSTS | JABDET | EXTCAPA | ||||
| 0xFF02 | PHY_ID1 | 15:8 | OUI[2:9] | |||||||
| 7:0 | OUI[10:17] | |||||||||
| 0xFF03 | PHY_ID2 | 15:8 | OUI[18:23] | MODEL[5:4] | ||||||
| 7:0 | MODEL[3:0] | REV[3:0] | ||||||||
0xFF05 ... 0xFF0C | Reserved | |||||||||
| 0xFF0D | MMDCTRL | 15:8 | FNCTN[1:0] | |||||||
| 7:0 | DEVAD[4:0] | |||||||||
| 0xFF0E | MMDAD | 15:8 | ADR_DATA[15:8] | |||||||
| 7:0 | ADR_DATA[7:0] | |||||||||