6.5.1.4 Transmitting Frames
Frames may be written by the SPI host and transmitted if the Configuration Synchronization (SYNC) bit in the OA_CONFIG0 register is set and the MAC transmit circuits are enabled.
- Enable transmit in the Network Control register.
- Set the Configuration Synchronization (SYNC) bit in the OA_CONFIG0 register.
- The SPI host transfers the transmit frame from the host to the MAC via the SPI.
- The MAC transmits the frame to the internal PHY as specified by the CSMA/CD algorithm.