| 10BASE-T | 10 Mbit/s Ethernet over twisted pair, IEEE Std 802.3™ Clause
14 |
| 10BASE-T1L | 10 Mbit/s Ethernet over long-reach single pair of conductors,
IEEE Std 802.3 Clause 146 |
| 10BASE-T1S | 10 Mbit/s Ethernet over short-reach single pair of conductors,
IEEE Std 802.3 Clause 147 |
| ACMA | Application Controlled Media Access |
| CSMA/CD | Carrier Sense Multiple Access with Collision Detection |
| CSR | Control and Status Register |
| BT | Bit Time, 100 ns for 10 Mbps Ethernet |
| LDO | Low Dropout Regulator |
| MAC | Media Access Controller |
| MDI | Medium Dependent Interface |
| MII | Media Independent Interface, IEEE Std 802.3 Clause 22 |
| PCS | Physical Coding Sublayer |
| PLCA | Physical Layer Collision Avoidance, IEEE Std 802.3 Clause
148 |
| PMA | Physical Medium Attachment sublayer |
| PMD | Physical Medium Dependent sublayer |
| POR | Power-on Reset |
| RS | Reconciliation Sublayer |
| SFD | Start-of-Frame Delimiter. This is the 8-bit value indicating
the end of the preamble and the beginning of an Ethernet frame. |
| SPI | Serial Peripheral Interface |
| SQI | Signal Quality Indicator |
| STA | Station management entity |
| TSSI | Time Synchronization Service Interface, IEEE Std 802.3 Clause
90 |