1.4 Reference Documents

  1. IEEE Standard for Ethernet, IEEE Std 802.3™-2022.

    standards.ieee.org/standard/802_3-2022.html

  2. IEEE Standard for a Precision Clock Synchronization Protocol for Networked Measurement and Control Systems, IEEE Std 1588™-2019.

    standards.ieee.org/standard/1588-2019.html

  3. IEEE Standard for Local and Metropolitan Area Networks – Timing and Synchronization for Time-Sensitive Applications, IEEE Std 802.1AS™-2020.

    standards.ieee.org/standard/802_1AS-2020.html

  4. LAN86xx Bus Interface Network (BIN) Reference Design Application Note, DS60001718, Microchip.

    www.microchip.com/DS60001718

  5. LAN8650/1 Configuration Application Note, DS60001760, Microchip.

    www.microchip.com/DS60001760

  6. 10BASE-T1x MAC‑PHY Serial Interface, Version 1.1, OPEN Alliance, 2021.

    opensig.org/automotive-ethernet-specifications/

  7. 10BASE-T1S System Implementation Specification, Version 1.0, OPEN Alliance, 2023.

    opensig.org/automotive-ethernet-specifications/

  8. Advanced Diagnostic Features for 10BASE‑T1S Automotive Ethernet PHYs, Version 1.1, OPEN Alliance, 2022.

    opensig.org/automotive-ethernet-specifications/

  9. 10BASE-T1S Sleep/Wake-up Specification, Version 1.0, OPEN Alliance, 2022.

    opensig.org/automotive-ethernet-specifications/