5.2.1.2 rtc_periodic_handler
This callback handler continuously reschedules a periodic timer to time out with the number of ticks it returns.
static uint32_t rtc_periodic_handler(
void
)
Parameters
- none
Returns
Type: uint32_t
This callback handler continuously reschedules a periodic timer to time out with the number of ticks it returns.
static uint32_t rtc_periodic_handler(
void
)
Type: uint32_t