5.2.1.3 rtc_periodic_handler_payload
This handler executes a repeating, periodic timer that uses a payload argument.
static uint32_t rtc_periodic_handler_payload(
void * payload
)
Parameters
- payload
-
Type: void *
- any value that needs to be passed onto the handler.
Returns
Type: uint32_t