5.2.1.7 rtc_example_create_sched_periodic_with_payload
Call this function to run a 1000-tick timer 10 times, with the counter sent as a payload.
void rtc_example_create_sched_periodic_with_payload(
void
)
Parameters
- none
Returns
Type: void