7.2.1.6 Timeout_example_create_sched_periodic
Call this function to run a 1000-tick timer continuously. The callback function reschedules the timer continuously.
void Timeout_example_create_sched_periodic(
void
)
Parameters
- none
Returns
Type: void