7.2.1.4 counter_handler
This handler executes a repeating timer that counts the ticks while an event is going on.
static uint32_t counter_handler(
void
)
Parameters
- none
Returns
Type: uint32_t
This handler executes a repeating timer that counts the ticks while an event is going on.
static uint32_t counter_handler(
void
)
Type: uint32_t