7.2.1.8 Timeout_example_stopwatch_mode
Call this function to count how many timer ticks have elapsed since the start of a timer
uint32_t Timeout_example_stopwatch_mode(
void
)
Returns
Type: uint32_t
cycle number of timer ticks that has elapsed since the start of the timer