4.4.7 LED
There are four LEDs available on the PIC-IoT Wx board that can be controlled with PWM or GPIO. The LEDs can be activated by driving the connected I/O line to GND.
| PIC24FJ128GA705 Pin | Function | Description |
|---|---|---|
| RB4 | OCM2A | Red LED |
| RC3 | OCM2B | Yellow LED |
| RC4 | OCM3A | Green LED |
| RC5 | OCM3B | Blue LED |