4.4.8 Mechanical Buttons

PIC-IoT Wx contains two mechanical buttons. These are generic user-configurable buttons. When a button is pressed, it will drive the connected I/O line to ground (GND).

Info: There are no pull-up resistors connected to the generic user buttons. Remember to enable the internal pull-up in the PIC24FJ128GA705 to use the buttons.
Table 4-11. Mechanical Button
PIC24FJ128GA705 PinDescriptionShared Functionality
RA7User switch 0 (SW0)—
RA10User switch 1 (SW1)—