4.4.2 mikroBUS™ Socket

PIC-IoT Wx features a mikroBUS Socket footprint for expanding the functionality of the development kit using MikroElektronika Click Boards and other mikroBUS add-on boards. The socket is populated with two 1x8 2.54 mm pitch female headers and is ready to mount add-on boards.

Table 4-5. mikroBUS™ Socket Pinout
mikroBUS™ Socket PinPIC24FJ128GA705 PinFunctionShared Functionality
ANRB14AN6—
RSTRB15GPIO—
CSRA0SPI2 SS—
SCKRA1SPI2 SCK—
MISORB0SPI2 MISO—
MOSIRB1SPI2 MOSI—
+3.3VVDDVCC_TARGET, 3.3V supply—
GNDGNDGround—
PWMRC6MCCP—
INTRB7GPIO—
RXRB6UART2 RX—
TXRB5UART2 TX—
SCLRB8I2C SCL1—
SDARB9I2C SDA1—
+5V—VCC_MUX1, MCP73871 output—
GNDGNDGround—
Info:

1) A 0-ohm resistor has been soldered to connect the VCC_MUX pin to the mikroBUS socket. If an add-on module cannot handle 5V on this pin, the 0-ohm resistor has to be removed. For more information, see Hardware Modifications.