4.4.1 PIC24FJ128GA705
Microchip’s PIC24FJ128GA705 features 128KB of ECC Flash, 16KB of RAM, and eXtreme Low Power (XLP) with 16 MIPS performance. It has 12-bit ADC at 200ksps with 14 analog inputs, and a robust set of digital communications and timer with peripheral pin select. Within the same family, there are variants with 64KB or 256KB Flash for applications that require more or less memory. The PIC24FJ128GA705 is available in a 48-pin package, while other variants are available in 28-pin and 44-pin packages. The PIC24F family is ideally suited for low power IoT sensor node applications.