2.7 Event Record
The Demo Meter application implements an event record software module that stores the event happening and its occurrence time.
The following events are supported:
- Voltage sag event
- Power direction reverse event
The application could be easily modified to add more events.
Refer to Demo Meter Application Commands to find out how to read and clear the stored events.