1.1.4 Unpacking the Kit
The Demonstration Kit includes the following:
- One PIC32CXMTSH-DB or PIC32CMXMTC-DB board mounted in a protective enclosure
- One Micro A/B-type USB cable
- One ARM-JTAG-20-10 adapter
- One Power Supply adapter (AC/DC) 12vDC, multi-country
Note: The meter base and the current sensors
are not included in the kit.
For firmware development or debugging purposes, IAR Embedded Workbench® with a J-32 Debug Probe or a J-Link debug probe supporting the PIC32CXMTx micro controllers are also needed.
Refer to the default jumper settings for the PIC32CXMTSH-DB and PIC32CXMTC-DB boards, available in the “PIC32CXMTSH-DB HW User Guide” and the “PIC32CXMTC-DB HW User Guide”. Users can change the jumper settings according to their specific requirements.