1.2 ESD Ratings
Although ESD protection circuitry has been designed into the VC-709, proper precautions should be taken when handling and mounting, Microchip employs a Human Body Model and Charged Device Model for ESD susceptibility testing and design evaluation. ESD thresholds are dependent on the circuit parameters used to define the model. Although no industry standard has been adopted for the CDM a standard resistance of 1.5kΩ and capacitance of 100pF is widely used and therefore can be used for comparison purposes.
| Parameter | Rating | Units |
|---|---|---|
| Human Body Model | 1500V | MIL-STD-883, Method 3015 |
| Charged Device Model | 1000V | JESD22-C101 |