1.1 Absolute Maximum Ratings

Stresses in excess of the absolute maximum ratings can permanently damage the device. Functional operation is not implied or any other excess of conditions represented in the operational sections of this data sheet. Exposure to absolute maximum ratings for extended periods may adversely affect device reliability.

Table 1-1. Absolute Maximum Ratings
ParameterSymbolRatingsUnit
Storage TemperatureTS–50/+125°C
Junction TemperatureTJ150°C
Supply VoltageVDD–0.5/7.0V
Enable/Disable Voltage—–0.5 to VDD + 0.5V