2.1.1 PTC Functional Description
To access the PTC, the user must use the QTouch Composer tool to configure and link the QTouch Library firmware with the application code. QTouch Library can be used to implement buttons, sliders, wheels, and proximity sensor in a variety of combinations on a single interface.