37 Ordering Information
- Available Ordering Options Can Be Found By:
- Clicking on one of the following product page links:
- Searching by product name at www.microchipdirect.com
- Contacting your local sales representative
Note:
Automotive-grade ordering codes (VAO suffix) are set up upon request for devices that are
labelled “Recommended for Automotive Designs” on the product page. To request VAO ordering
codes not listed on the respective product page, contact your local Microchip sales
representative.
| CPN | Flash/SRAM | Pin Count | Package Type | Temperature Range | Carrier Type |
|---|---|---|---|---|---|
| AVR32LA14-I/SL | 32 KB/2 KB | 14 | SOIC | -40°C to +85°C | Tube |
| AVR32LA14T-I/SL | 32 KB/2 KB | 14 | SOIC | -40°C to +85°C | Tape & Reel |
| AVR32LA14-E/SL | 32 KB/2 KB | 14 | SOIC | -40°C to +125°C | Tube |
| AVR32LA14T-E/SL | 32 KB/2 KB | 14 | SOIC | -40°C to +125°C | Tape & Reel |
| AVR32LA14-I/ST | 32 KB/2 KB | 14 | TSSOP | -40°C to +85°C | Tube |
| AVR32LA14T-I/ST | 32 KB/2 KB | 14 | TSSOP | -40°C to +85°C | Tape & Reel |
| AVR32LA14-E/ST | 32 KB/2 KB | 14 | TSSOP | -40°C to +125°C | Tube |
| AVR32LA14T-E/ST | 32 KB/2 KB | 14 | TSSOP | -40°C to +125°C | Tape & Reel |
| AVR32LA20-I/SS | 32 KB/2 KB | 20 | SSOP | -40°C to +85°C | Tube |
| AVR32LA20T-I/SS | 32 KB/2 KB | 20 | SSOP | -40°C to +85°C | Tape & Reel |
| AVR32LA20-E/SS | 32 KB/2 KB | 20 | SSOP | -40°C to +125°C | Tube |
| AVR32LA20T-E/SS | 32 KB/2 KB | 20 | SSOP | -40°C to +125°C | Tape & Reel |
| AVR32LA20-I/2LX | 32 KB/2 KB | 20 | VQFN WF | -40°C to +85°C | Tray |
| AVR32LA20T-I/2LX | 32 KB/2 KB | 20 | VQFN WF | -40°C to +85°C | Tape & Reel |
| AVR32LA20-E/2LX | 32 KB/2 KB | 20 | VQFN WF | -40°C to +125°C | Tray |
| AVR32LA20T-E/2LX | 32 KB/2 KB | 20 | VQFN WF | -40°C to +125°C | Tape & Reel |
| AVR32LA28-I/SP | 32 KB/2 KB | 28 | SPDIP | -40°C to +85°C | Tube |
| AVR32LA28-E/SP | 32 KB/2 KB | 28 | SPDIP | -40°C to +125°C | Tube |
| AVR32LA28-I/SS | 32 KB/2 KB | 28 | SSOP | -40°C to +85°C | Tube |
| AVR32LA28T-I/SS | 32 KB/2 KB | 28 | SSOP | -40°C to +85°C | Tape & Reel |
| AVR32LA28-E/SS | 32 KB/2 KB | 28 | SSOP | -40°C to +125°C | Tube |
| AVR32LA28T-E/SS | 32 KB/2 KB | 28 | SSOP | -40°C to +125°C | Tape & Reel |
| AVR32LA28-I/3LW | 32 KB/2 KB | 28 | VQFN WF | -40°C to +85°C | Tube |
| AVR32LA28T-I/3LW | 32 KB/2 KB | 28 | VQFN WF | -40°C to +85°C | Tape & Reel |
| AVR32LA28-E/3LW | 32 KB/2 KB | 28 | VQFN WF | -40°C to +125°C | Tube |
| AVR32LA28T-E/3LW | 32 KB/2 KB | 28 | VQFN WF | -40°C to +125°C | Tape & Reel |
| AVR32LA32-I/QZB | 32 KB/2 KB | 32 | VQFN WF | -40°C to +85°C | Tray |
| AVR32LA32T-I/QZB | 32 KB/2 KB | 32 | VQFN WF | -40°C to +85°C | Tape & Reel |
| AVR32LA32-E/QZB | 32 KB/2 KB | 32 | VQFN WF | -40°C to +125°C | Tray |
| AVR32LA32T-E/QZB | 32 KB/2 KB | 32 | VQFN WF | -40°C to +125°C | Tape & Reel |
| AVR32LA32-I/PT | 32 KB/2 KB | 32 | TQFP | -40°C to +85°C | Tray |
| AVR32LA32T-I/PT | 32 KB/2 KB | 32 | TQFP | -40°C to +85°C | Tape & Reel |
| AVR32LA32-E/PT | 32 KB/2 KB | 32 | TQFP | -40°C to +125°C | Tray |
| AVR32LA32T-E/PT | 32 KB/2 KB | 32 | TQFP | -40°C to +125°C | Tape & Reel |
Note:
- Pb-free packing complies with the European Directive for Restrictions of Hazardous Substances (RoHS directive). Also halide-free and completely green.
- Package outline drawings can be found in the Package Drawings section.
To order or obtain information, such as pricing or delivery details, refer to the factory or the listed sales office.
Note: Tape and Reel
identifier only appears in the catalog part number description.
This identifier is used for ordering purposes. Check with your
Microchip Sales Office for package availability with the Tape
and Reel option.