5.2 Enable the EVSE Application
To enable OCPP 2.0.1 and ISO 15118 support, navigate to External Options > evse-ocpp2.0.1-iso15118 Demo.
Press Y to enable the option. Then, select the Source Code directory path, press Enter, and input the absolute path to the evse_app directory.
Note: The source directory can be located anywhere on the system; it
does not need to be placed inside the Buildroot directory.
Enabling this option also selects the dependent libuv and libcurl packages.