cd buildroot-external-microchip/
git checkout linux4microchip-2025.10 -b linux4microchip-2025.10
cd ../buildroot-mchp/
git checkout linux4microchip-2025.10 -b linux4microchip-2025.10
Note: The Git checkout and branch names
may vary depending on the latest Microchip release. The
application build should also succeed with subsequent
releases.
Unzip the evse_app.zip sample application into any
directory.
Copy the
ocpp201-iso15118-demo directory from
evse-app-linux/ocpp201-iso15118-demo to
buildroot-external-microchip/package.
Add the following line to buildroot-external-microchip/Config.in:
Run the appropriate board-specific defconfig command:
# SAMA5D27
make sama5d27_wlsom1_ek_headless_defconfig
# SAM9x75
make sam9x75_curiosity_headless_defconfig
Open the Buildroot configuration menu:
make menuconfig
DS50004183A
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.