4.3.2 Determine the Target IP Address
Ensure that the target board and host PC are connected to the same network. Otherwise, communication between them will fail.
Replace 10.40.24.175 in the preceding scp commands with the actual IP address of the target board. On the target, run the following:
root@<board-name>:~# ifconfig
eth0 Link encap:Ethernet HWaddr 04:91:62:42:F6:75
inet addr:10.40.24.175 Bcast:10.40.24.255 Mask:255.255.255.0
inet6 addr: fe80::691:62ff:fe42:f675/64 Scope:Link
UP BROADCAST RUNNING MULTICAST MTU:1500 Metric:1
RX packets:54418 errors:0 dropped:360 overruns:0 frame:0
TX packets:939 errors:0 dropped:0 overruns:0 carrier:0
collisions:0 txqueuelen:1000
RX bytes:5176861 (4.9 MiB) TX bytes:63397 (61.9 KiB)
Interrupt:156 Base address:0x8000
Use the value shown next to inet addr as the target IP address.