4.1.1.4 Adding a Component

Right-click a component in the Design Tree and select Load Selection to add a component to the view. Adding a component to the view is the same as selecting all lower level macros and adding them to the view. The added macros are selected.

Note: To save runtime for very large components with many low level macros, the macros are added, but cannot be selected.
Figure 4-7. Component Added