Introduction
This application note describes the built-in test modes in the ATA8352 device and the test setup procedures to check the TX output power and the RX sensitivity using a Bit Error Rate (BER) measurement. In addition, the regulation requirements for Federal Communications Commission (FCC) and European Telecommunications Standards Institute (ETSI) are described.