3 Initial Crystal Calibration
Adjust the initial value xtrim_freq_val [7.0] = 128 in register A3 to compensate for the initial drift of the crystal. The device generates a 4.0 MHz clock at pin MST_CLK once the VDDcore = 1.25V supply is applied and the N_RST pin is released.
The deviation of the measured clock frequency to the expected frequency in [ppm]:
dF[ppm] = (4,000,000 Hz - Fmst_clk [Hz]) / 4,000,000 Hz
can be used to correct the value of xtrim_freq_val [7.0], in other words, with 1 step = 1.5 ppm.
Enable the GPO Test mode 1 using the A21 register (GPO test register) settings (see the following table) if the MST_CLK pin is not accessible.
| Configuration Bits (A21) | Description |
|---|---|
| GPO_select[5:0] |
Select GPO test mode:
|
| Configuration bits (A3) | Command bits |
| xtrim_freq_val[7:0] | Trimming value for the crystal clock = 10000000
(default) |
The 48 MHz crystal clock is, then, available on pin GPO3.
The deviation of the measured crystal clock frequency to the expected frequency in [ppm]:
dF[ppm] = (48,000,000Hz - Fxtal[Hz]) / 48,000,000Hz
can be used to correct the value of xtrim_freq_val[7:0], i.e., with 1 step = 1.5 ppm.
This crystal calibration eliminates most of the initial distance offset compensation. Together with the frequency offset compensation, the remaining offset due to aging and temperature are compensated on-the-fly during a distance-bounding measurement using the PRo and VRo mode.
- Load all registers with the default value.
- Set the parameter xtrim_freq_val [7:0] to 128 and load into register A3.
- Measure the clock at pin MST_CLK or GPO3 (enabled with GPO Test mode 1).
- Measure the clock at pin MST_CLK
or GPO3 (enabled with GPO Test mode
1).
If |MST_CLK – 4.0 MHz| or |GPO3 – 48.0 MHz| is minimum, then stop else If MST_CLK < 4.0 MHz or GPO3 < 48.0 MHz then increment xtrim_freq_val else decrement xtrim_freq_val - Continue with step 4.