2 Test Modes
The ATA8352 device has the following built-in test modes to support the testing and measuring of the following:
- TX Test mode (for TX output power measurements) spectrum and output power.
- RX sensitivity with BER test modes (for BER measurements).
For more details on these modes, refer to the ATA8352 Impulse-Radio Ultra-Wideband (IR-UWB) Transceiver User’s Guide (DS50003125). Additionally, a test software package ATA8352_TestSW_v1.0.zip is available for the SAM C21 test software package. This software package is written in the ‘C’ language to support porting to different Microcontrollers (MCUs).