4.3 DC Characteristics

Table 4-2. DC Characteristics(1)
ParameterSymbol Minimum Maximum UnitsConditions
Supply VoltageVCC12.55.5VGrade 1
Supply VoltageVCC21.75.5VGrade 3
Supply CurrentICC16.0mAVCC = 5.0V at 5 MHz,

SO = Open, Read

Supply CurrentICC23.0mAVCC = 5.0V at 1 MHz
Supply CurrentICC36.0mAVCC = 5.0V at 5 MHz,

SO = Open, Read, Write

Standby CurrentISB12.0µAVCC = 1.7V, CS = VCC
Standby CurrentISB23.0µAVCC = 2.5V, CS = VCC
Standby CurrentISB35.0µAVCC = 5.0V, CS = VCC
Input LeakageIIL-3.03.0µAVIN = 0V to VCC
Output LeakageIOL-3.03.0µAVIN = 0V to VCC
Input Low‑VoltageVIL(2)-0.6VCC x 0.3V
Input High‑VoltageVIH(2)VCC x 0.7VCC + 0.5V
Output Low‑VoltageVOL10.4V2.5V ≤ VCC ≤ 5.5VIOL = 3.0 mA
Output High‑VoltageVOH1VCC - 0.8V2.5V ≤ VCC ≤ 5.5VIOH = -1.6 mA
Output Low‑VoltageVOL20.2V1.7V ≤ VCC ≤ 5.5VIOL = 0.15 mA
Output High‑VoltageVOH2VCC - 0.2V1.7V ≤ VCC ≤5.5VIOH = -100 µA
Note:
  1. Applicable over recommended operating range from: TA1 = -40°C to +125°C, VCC1 = 2.5V to 5.5V; TA2 = -40°C to 85°C, VCC2 = 1.7V to 5.5V (unless otherwise noted).
  2. VIL min and VIH max are for reference only and are not tested.