Product Identification System
To order or obtain information, e.g., on pricing or delivery, refer to the factory or the listed sales office.
Examples:
| Device | Package | Package Drawing Code | Package Option | Shipping Carrier Option | Automotive Grade |
|---|---|---|---|---|---|
| AT25010B‑SSPD‑T | SOIC | SN | SS | Tape and Reel | Grade 1 |
| AT25040B‑SSPD‑T | SOIC | SN | SS | Tape and Reel | Grade 1 |
| AT25020B‑SS9M‑T | SOIC | SN | SS | Tape and Reel | Grade 3 |
| AT25040B‑SS9M‑T | SOIC | SN | SS | Tape and Reel | Grade 3 |
| AT25010B‑XPD‑T | TSSOP | ST | X | Tape and Reel | Grade 1 |
| AT25020B‑XPD‑T | TSSOP | ST | X | Tape and Reel | Grade 1 |
| AT25010B‑MAPD‑T | UDFN | Q4B | MA | Tape and Reel | Grade 1 |
| AT25040B‑MAPD‑T | UDFN | Q4B | MA | Tape and Reel | Grade 1 |
| AT25020B‑MAPD‑E | UDFN | Q4B | MA | Extended Qty. Tape and Reel | Grade 1 |
| AT25010B‑MA9M‑T | UDFN | Q4B | MA | Tape and Reel | Grade 3 |
| AT25020B‑MA9M‑E | UDFN | Q4B | MA | Extended Qty. Tape and Reel | Grade 3 |
| AT25040B‑MA9M‑T | UDFN | Q4B | MA | Tape and Reel | Grade 3 |