2.3 Write-Protect (WP)
The Write-Protect (WP) pin will allow normal read/write operations when held high. When the WP pin is brought low, all write operations are inhibited. WP going low while CS is still low will interrupt a write operation. If the internal write cycle has already been initiated, WP going low will have no effect on any write operation.